Young Inventor's dreams

by Member #357900

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SFE Project Notebook - 10" x 7.5" (Black, White Pages)
Retired SWG-10142
9.9 2   
Cannot be ordered at this time.
Arduino Cookbook - Second Edition
Retired BOK-11170
37.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Beginning Embedded Electronics - Power Supply Kit
Retired KIT-08373
30.3 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino
Retired KIT-11227
84.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino with Retail Case
Retired RTL-11236
89.95 1   
Cannot be ordered at this time.
Herbie Kit - Black
Retired ROB-09549
39.95 1   
Cannot be ordered at this time.
Herbie Kit - Red
Retired ROB-09548
39.95 1   
Cannot be ordered at this time.
Photopopper Photovore
Retired ROB-09554
35.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit Parts Refill Pack
Retired LAB-11479
24.95 1   
Cannot be ordered at this time.
Total: 438.8