The Switched-On Garden

by Member #357924

Favorited Favorite 0

Environmental Otological Research Device.beta.v01 (EORD.beta.v01) Tim Eads & Austen Brown

EORD.beta.v01 will be used at Bartram’s Garden to seek a unique perspective on the historical site. Natural sounds will be kinetically driven by sculpture, processed and sampled, and triggered by natural occurrences. Two megaphone-like objects will be placed in various locations in the Garden. They will project the collected sounds within a given pitch class towards a receiving station.

The receiving station will collect the projected sounds and amplify them. Participants will be able rotate the parabolic microphones at the receiving station allowing them to choose their preferred collection of sound and pitch. In addition, the rotation will adjust the MXL90316 sensor to expand or narrow the range of pitches being projected by each megaphone.

The sounds timbre will be largely dependent on the natural source, favoring short durations that dissipate into the given soundscape. The electronic manipulation will be primarily pitch, duration, and time, aiming to exaggerate what is often unheard.

How the components will be used: All of the components play a critical role in making this project possible. The motors and sensors will be used in the Garden to acquire sounds that will be fed into the megaphone speakers via microphones. The receiving tower is a 14 foot high structure with two high-end parabolic microphones that the viewer will be allowed to rotate to pick up various sounds. Sensors will cause additional distortions that will feed into the Arduino boards. Max/MSP will be used to distort this information before sending it to speakers. This chain of events will happen instantly. LEDs and EL will be used to light up the receiving tower and megaphones.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
55.2 2   
PIR Motion Sensor
Retired SEN-08630
79.6 8   
Cannot be ordered at this time.
Surface Transducer - Large
Retired COM-10975
124.75 5   
Cannot be ordered at this time.
Audio Cable 3.5mm Extension - 6 ft
Retired CAB-08921
2.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
45 2   
USB Cable A to B - 10 Foot
Retired CAB-00513
9.9 2   
Cannot be ordered at this time.
Solderless Headers - 10-pin Straight
Retired PRT-10527
7.5 5   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Solder - 20' Sample (0.020") Special Blend
Retired TOL-10240
21.9 2   
Cannot be ordered at this time.
Light Pipe - White Core (6mm, 5' long)
Retired PRT-10692
24.95 1   
Cannot be ordered at this time.
LED - Infrared 950nm (25 pack)
Retired COM-10557
9.25 1   
Cannot be ordered at this time.
Pushbutton 33mm - Blue
Retired COM-09178
1.9 2   
Cannot be ordered at this time.
Push Button 33mm - Pink
Retired COM-09177
1.9 2   
Cannot be ordered at this time.
Pushbutton 33mm - Yellow
Retired COM-09180
1.9 2   
Cannot be ordered at this time.
Parts Box
Retired TOL-09283
3.95 1   
Cannot be ordered at this time.
EL Wire - Purple 3m
Retired COM-10196
9.95 1   
Cannot be ordered at this time.
EL Wire - Yellow 3m
Retired COM-10192
9.95 1   
Cannot be ordered at this time.
EL Wire - Pink 3m
Retired COM-10198
9.95 1   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
Hobby Motor
Retired ROB-10171
1.9 2   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Total: 455.25