Lilypad

by Aaronn

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Arduino 328 Main Board
Retired DEV-09266
19.95 1   
Cannot be ordered at this time.
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
19.5 1   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - 20mm
Retired DEV-10730
3.95 1   
Cannot be ordered at this time.
LilyPad Buzzer
In stock DEV-08463
4.95 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
4.95 1   
Cannot be ordered at this time.
LilyPad LED Purple (5pcs)
Retired DEV-11325
3.95 1   
Cannot be ordered at this time.
LilyPad LED Micro - Red (5pcs)
Retired DEV-10754
3.75 1   
Cannot be ordered at this time.
Needle Set
In stock TOL-10405
2.1 1   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
Total: 112.5