monkey

by makeder

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 3.3V Retail
Retired RTL-11112
10.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Diffused LED - White 10mm
In stock COM-11121
7.2 12   
Coin Cell Battery Holder - 20mm (PTH)
In stock PRT-00783
1.6 1   
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
4.2 2   
Jumper Wire - 0.1", 2-pin, 6"
In stock PRT-10367
3.2 2   
Mini Pushbutton Switch - SMD
In stock COM-08720
2.1 2   
Total: 45.75