by cbudin
Product | Subtotal | Qty | |
---|---|---|---|
Pro Micro - 5V/16MHz
DEV-11098 |
19.95 |
1
Cannot be ordered at this time. |
|
Arduino Mini 05
DEV-11303 |
67.9 |
2
Cannot be ordered at this time. |
|
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
10.95 | 1 | |
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
2.1 | 2 | |
Silver Metal Knob - 14x24mm
COM-10001 |
3.2 | 2 | |
Black Metal Knob - 14x24mm
COM-10002 |
3.2 | 2 | |
Concave Button - Red
COM-09336 |
2.75 | 1 | |
LED - RGB Diffused Common Cathode
COM-09264 |
4.5 | 2 | |
ProtoBoard - Square 2"
PRT-08811 |
3.5 | 1 | |
Enclosure - Aluminum (115x65x35mm)
PRT-11350 |
4.95 |
1
Cannot be ordered at this time. |
|
TLC 5940 - PWM Driver
COM-10136 |
5.95 |
1
Cannot be ordered at this time. |
|
Raspberry Pi - Model B
DEV-11546 |
39.95 |
1
Cannot be ordered at this time. |
|
Total: 213 |