MSR EOY12

by Member #339635

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Zener Diode - 5.1V 1W
Retired COM-10301
1.5 6   
Cannot be ordered at this time.
Standoff - Metal (1", 4-40, 10 pack)
Retired PRT-10738
7.9 2   
Cannot be ordered at this time.
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
In stock PRT-10463
9 2   
Break Away Headers - Straight
In stock PRT-00116
10.5 6   
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
14.25 15   
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
25.5 6   
Break Away Male Headers - Right Angle
In stock PRT-00553
4.5 2   
DC Barrel Jack - Panel Mount
Retired PRT-10785
23.7 6   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
8.4 8   
DC Barrel Power Jack/Connector
In stock PRT-00119
12 8   
Female Headers
In stock PRT-00115
7 4   
9 Pin Female Serial Connector - Solder Cup
Retired PRT-00110
7.6 8   
Cannot be ordered at this time.
BNC Connector
Retired PRT-00672
47.4 12   
Cannot be ordered at this time.
Binding Post - Black
In stock PRT-09740
10.75
You save:
0.5 (4%)
25   
Binding Post - Red
In stock PRT-09739
17.2
You save:
0.8 (4%)
40   
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
6" Digital Calipers
In stock TOL-10997
16.5 1   
Hemostats - Straight
Retired TOL-00071
5.9 2   
Cannot be ordered at this time.
Hemostats - Curved
Retired TOL-08555
7.9 2   
Cannot be ordered at this time.
Hobby Knife Replacement Blades
Retired TOL-10325
5.85 3   
Cannot be ordered at this time.
Hobby Knife
Only 4 left! TOL-09200
10.5 3   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
16.5 6   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
9 2   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
9 2   
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
35.7 6   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
11.9 2   
Cannot be ordered at this time.
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
11.9 2   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
Solder - 1/4lb Spool (0.032") Special Blend
Only 7 left! TOL-10243
26.95 1   
Solder Paste - 50g (Lead Free)
Retired TOL-10605
14.95 1   
Cannot be ordered at this time.
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
27 6   
Cannot be ordered at this time.
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
ProtoBoard - Square 2"
19 available PRT-08811
21 6   
ProtoBoard - Wombat (PTH)
In stock PRT-08619
43.8 4   
Breadboard - Mini Self-Adhesive Red (Sale)
Retired PRT-08800
5.9 2   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Green (Sale)
Retired PRT-08802
5.9 2   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Blue (Sale)
Retired PRT-08801
5.9 2   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Black
Retired PRT-08803
5.9 2   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
5.9 2   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
55.2 2   
Arduino Leonardo with Headers
Retired DEV-11286
55.9 2   
Cannot be ordered at this time.
Total: 721.05