telescope controller 4.0

by NotDavid4JustDavid

Favorited Favorite 2

Items to finish up telescope controller 4.0, based on Redboard Turbo.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Pushbutton Switch
In stock COM-00097
0.7 2   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
0.95 1   
Qwiic JST Connector - SMD 4-pin
In stock PRT-14417
0.5 1   
Teensy Arduino Shield Adapter
26 available KIT-13288
12.95 1   
Teensy 4.0
Out of stock DEV-15583
19.95 1   
SparkFun GPS Breakout - Chip Antenna, SAM-M8Q (Qwiic)
In stock GPS-15210
39.95 1   
SparkFun Buck-Boost Converter
In stock COM-15208
9.95 1   
Small Heatsink
In stock PRT-11510
1.95 1   
Theragrip Thermal Tape
Retired PRT-09771
3.95 1   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
3.8 4   
SparkFun Serial Controlled Motor Driver
In stock ROB-13911
16.95 1   
Heatsink TO-220
In stock PRT-00121
0.95 1   
SparkFun Qwiic Adapter
Only 5 left! DEV-14495
1.5 1   
Break Away Headers - Straight
In stock PRT-00116
3 2   
Break Away Headers - Long
In stock PRT-10158
5.9 2   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.25 1   
DIP Sockets Solder Tail - 14-Pin 0.3"
In stock PRT-07939
0.5 1   
Jumper Wire - 0.1", 6-pin, 12"
In stock PRT-10376
3.9 2   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
0.95 1   
Stackable Header - 3 Pin (Female, 0.1")
In stock PRT-13875
1.5 3   
SparkFun Logic Level Converter - Bi-Directional
Out of stock BOB-12009
2.95 1   
Jumper Wire - 0.1", 5-pin, 12"
In stock PRT-10375
1.95 1   
Jumper Wire - 0.1", 3-pin, 12"
In stock PRT-10373
3.9 2   
Total: 140.85