Carmi Button

by Daryll

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
7-Segment Display - 6.5" (Red)
In stock COM-08530
41 2   
Power Supply - 12V/5V (2A)
Retired TOL-11296
9.95 1   
Cannot be ordered at this time.
4 Pin Molex Connector - Right Angle
Retired TOL-11297
1.9 2   
Cannot be ordered at this time.
Big Dome Pushbutton - Red
In stock COM-09181
12.95 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
3 2   
Cannot be ordered at this time.
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
7 2   
Hook-up Stranded Wire - White (22 AWG)
In stock PRT-08866
5.9 2   
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
7 2   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Polarized Connectors - Header (3-Pin)
In stock PRT-08232
0.26
You save:
0.74 (74%)
2   
RFID Reader Breakout
Retired SEN-08423
0.95 1   
Cannot be ordered at this time.
RFID Reader ID-20 (125 kHz)
Retired SEN-08628
29.95 1   
Cannot be ordered at this time.
SparkFun RFID USB Reader
In stock SEN-09963
27.95 1   
RFID Tag (125kHz)
Retired COM-08310
5.85 3   
Cannot be ordered at this time.
Concave Button - White
In stock COM-09340
5.5 2   
Total: 170.11