Proto

by Member #361530

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
WIZnet W5100 Network Module with Mag Jack - WIZ811MJ
Retired DEV-09473
24.95 1   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
7 2   
Crystal 12MHz
Retired COM-08582
0.48
You save:
1.42 (75%)
2   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
2.1 2   
FTDI Cable 5V
In stock DEV-09718
19.5 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
7.95 1   
Cannot be ordered at this time.
SparkFun USB to Serial Breakout - FT232RL
Retired BOB-00718
14.95 1   
Cannot be ordered at this time.
Heatsink TO-220
In stock PRT-00121
1.05 1   
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
137.7 6   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
49.9 2   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
2x5 Pin IDC Ribbon Cable
In stock PRT-08535
1.6 1   
2x5 AVR ICSP Male Header
Retired PRT-00778
0.5 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Jumper Wire - 0.1", 4-pin, 4"
In stock PRT-10364
1.05 1   
Jumper Wire - 0.1", 2-pin, 4"
In stock PRT-10362
1.05 1   
Jumper Wires Premium 12" F/F Pack of 10
In stock PRT-09389
4.95 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Total: 311.18