Bday

by Member #321588

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
8.85 3   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/M Pack of 10
In stock PRT-09387
9.9 2   
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
4.95 1   
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
7 2   
SparkFun 3.3V Step-Up Breakout - NCP1402
Retired PRT-10967
6.5 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
31.5 3   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
9.75 5   
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
3.8 4   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
4.2 4   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
5.25 5   
Soap Box Project Enclosure
Retired PRT-00138
3.95 1   
Cannot be ordered at this time.
Barrel Jack to 2-pin JST
In stock TOL-08734
3.5 1   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
7 2   
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
19.8 4   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
7.9 2   
Cannot be ordered at this time.
Rocker Switch - Medium
Retired COM-10727
2 4   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
LED Tactile Button - Blue
In stock COM-10443
4.5 2   
555 Timer
Retired COM-09273
3.8 4   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
LED - RGB Piranha 5mm (10 pack)
Retired COM-10390
9.95 1   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Red)
In stock COM-09483
2.45 1   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
SparkFun Serial DB9 Breakout
Retired BOB-08552
0.95 1   
Cannot be ordered at this time.
SparkFun RJ45 Breakout
In stock BOB-00716
1.05 1   
9 Pin Female Serial Connector - PCB Mount
23 available PRT-00429
3.9 2   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
PICAXE-14M Starter Pack
Retired DEV-08349
12.95 1   
Cannot be ordered at this time.
RFID Tag (125kHz)
Retired COM-08310
3.9 2   
Cannot be ordered at this time.
RFID Button - 16mm (125kHz)
In stock SEN-09417
4.5 1   
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
In stock SEN-10128
7 2   
PICAXE Serial Programming Cable
Retired PGM-08313
5.95 1   
Cannot be ordered at this time.
PICAXE 40X2 Microcontroller (40 pin)
Retired COM-09335
21.9 2   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 18-Pin 0.3"
Retired PRT-07940
0.5 1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 14-Pin 0.3"
In stock PRT-07939
1.5 3   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 16-Pin 0.3"
In stock PRT-07938
0.5 1   
Total: 254.74