Random

by aio

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
5.5 1   
RFID Button - 16mm (125kHz)
In stock SEN-09417
4.5 1   
RFID Reader Breakout
Retired SEN-08423
0.95 1   
Cannot be ordered at this time.
RFID Reader ID-12 (125 kHz)
Retired SEN-08419
24.95 1   
Cannot be ordered at this time.
RFID Tag (125kHz)
Retired COM-08310
1.95 1   
Cannot be ordered at this time.
RFID USB Reader
Retired SEN-08852
49.9 2   
Cannot be ordered at this time.
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
Arduino Bluetooth
Retired DEV-08255
149.95 1   
Cannot be ordered at this time.
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
Third Hand
23 available TOL-09317
10.95 1   
Infrared Keychain Remote Control
Retired COM-10280
3.95 1   
Cannot be ordered at this time.
Barrel Jack Adapter - USB to 5.5mm
In stock TOL-08639
3.5 1   
Total: 299.55