Balloon

by Miskatonic

Favorited Favorite 0

Materials to build the tethered balloon project.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee Pro 900 RPSMA
Retired WRL-09099
109.9 2   
Cannot be ordered at this time.
Arduino Fio
In stock DEV-10116
10.83
You save:
20.12 (65%)
1   
XBee Explorer Dongle
Retired WRL-09819
24.95 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
3.5 2   
Mini Photocell
In stock SEN-09088
1.6 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
Retired COM-10466
0.5 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
900/1800MHz Dual Frequency Duck Antenna - RP-SMA
In stock WRL-09143
17.9 2   
Breadboard - Mini Modular (White)
Retired PRT-11658
3.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
SparkFun Barometric Pressure Sensor Breakout - BMP180
Retired SEN-11824
9.95 1   
Cannot be ordered at this time.
Total: 199.28