Pedido 09/12

by Member #362880

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
32.5 5   
N-Channel MOSFET 60V 30A
Retired COM-10213
10 8   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
4.2 4   
DC Barrel Power Jack/Connector
In stock PRT-00119
4.5 3   
Crystal 16MHz
In stock COM-00536
5.25 5   
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 3.3V
Retired LCD-09052
7.8
You save:
11.7 (60%)
1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
55.2 2   
Total: 134.4