Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Breadboard Power Supply Stick 5V/3.3V
PRT-10804 |
14.95 |
1
Cannot be ordered at this time. |
|
Jumper Wires Premium 6" F/F Pack of 10
PRT-08430 |
9 | 2 | |
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
5.95 |
1
Cannot be ordered at this time. |
|
CMOS Camera - 640x480
SEN-08667 |
9.95 |
1
Cannot be ordered at this time. |
|
Total: 39.85 |