LED Testing Tweezers

by Emcee Grady

Favorited Favorite 0

Want to build your own tweezers to check your LEDs? This is the wish list you need!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
Battery Holder 2xAA with Cover and Switch - JST Connector
In stock PRT-09925
1.6 1   
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
1500 mAh Alkaline Battery - AA
Retired PRT-09100
0.5 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Total: 37.6