CLE-20120924-01

by Diamus

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Big Easy Driver
Retired ROB-10735
91.8 4   
Cannot be ordered at this time.
Stepper Motor - 125 oz.in (200 steps/rev)
In stock ROB-10847
95.8 4   
Small Heatsink
In stock PRT-11510
11.7 6   
Arduino Pro 328 - 3.3V/8MHz
In stock DEV-10914
29.9 2   
Theragrip Thermal Tape
In stock PRT-09771
3.95 1   
SparkFun Audio Amplifier Kit - STA540
Only 10 left! KIT-09612
29.95 1   
SparkFun AVR ISP Shield - PTH Kit
Only 7 left! DEV-11168
19.95 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
7.9 2   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
7.9 2   
Header - 6-pin Male (SMD, 0.1")
19 available PRT-11540
4.5
You save:
0.5 (10%)
10   
Header - 8-pin Male (SMD, 0.1")
In stock PRT-11541
4.5
You save:
0.5 (10%)
10   
Header - 8-pin Female (SMD, 0.1")
In stock PRT-11543
10.32
You save:
1.08 (9%)
12   
Header - 6-pin Female (SMD, 0.1")
Out of stock PRT-11544
8.6
You save:
0.9 (9%)
10   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
17.2
You save:
1.8 (9%)
20   
SparkFun Triple Axis Accelerometer Breakout - ADXL362
In stock SEN-11446
14.95 1   
Total: 358.92