bitte mitbestellen

by igoody

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solid State Relay - 8A
Retired COM-10636
4.95 1   
Cannot be ordered at this time.
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
7.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
19.9 2   
Cannot be ordered at this time.
Power Supply - 12V/5V (2A)
Retired TOL-11296
19.9 2   
Cannot be ordered at this time.
Bus Pirate Cable
In stock CAB-09556
5.5 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
13 2   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Go-Between Shield
Retired DEV-11002
13.95 1   
Cannot be ordered at this time.
BNC Connector - Right Angle
In stock PRT-10550
2.75 1   
BNC Connector
Retired PRT-00672
3.95 1   
Cannot be ordered at this time.
Solder - 20' Sample (0.020") Special Blend
Retired TOL-10240
10.95 1   
Cannot be ordered at this time.
Carbon Monoxide Sensor - MQ-7
Only 11 left! SEN-09403
5.5 1   
SparkFun Gas Sensor Breakout
In stock BOB-08891
1.05 1   
Ultrasonic Range Finder - HRLV-MaxSonar-EZ0
Retired SEN-11307
41.95 1   
Cannot be ordered at this time.
2.4GHz Antenna - Adhesive (U.FL Connector)
Retired WRL-11320
4.95 1   
Cannot be ordered at this time.
RN-XV WiFly Module - U.FL Connector
Retired WRL-11048
34.95 1   
Cannot be ordered at this time.
Non-Contact Infrared Thermometer
Retired TOL-10830
26.96
You save:
2.99 (10%)
1   
Cannot be ordered at this time.
Thermoelectric Cooler - 40x40mm
Retired COM-10080
11.95 1   
Cannot be ordered at this time.
Toggle Switch
In stock COM-09276
2.1 1   
Light to Frequency Converter - TSL235R
Retired SEN-09768
3.5 1   
Cannot be ordered at this time.
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
IR Control Kit Retail
Retired RTL-10783
9.95 1   
Cannot be ordered at this time.
Tool Kit - Screwdriver and Bit Set
Only 10 left! TOL-10865
10.95 1   
SparkFun Audio Jack Breakout
In stock PRT-10588
1.05 1   
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
Total: 270.31