PCC Engineering Club. Fall 2012. Robot Workshops

by Member #259350

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
14.7 14   
Ball Caster Omni-Directional Metal
Retired ROB-00320
17.85 3   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
165.6 6   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
SparkFun Electric Imp Breakout
Retired BOB-11400
12.95 1   
Cannot be ordered at this time.
Electric Imp
Retired WRL-11395
17.95
You save:
12 (40%)
1   
Cannot be ordered at this time.
XBee Explorer Regulated
Retired WRL-09132
13.9 2   
Cannot be ordered at this time.
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
113.85 3   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - Maxbotix LV-WR1
Retired SEN-09009
99.95 1   
Cannot be ordered at this time.
CMOS Camera - 640x480
Retired SEN-08667
19.9 2   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
179.4 12   
Bluetooth Mate Silver
Retired WRL-10393
39.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - Maxbotix LV-WR1 Mounting Hardware
Retired SEN-09010
2.95 1   
Cannot be ordered at this time.
Total: 769.35