LCD Monitor

by k3rn31pan1c

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
Brass Sponge
In stock TOL-08964
3.5 1   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
4.5 10   
Voltage Regulator - 3.3V
In stock COM-00526
6.3 3   
Reverse Polarized SMA Connector
In stock WRL-00592
2.1 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
9 2   
Solar Charger and Battery Pack - 3500mAh
Retired PRT-11496
24.95 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
3.15 3   
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - RGB Backlight 5V
23 available LCD-10862
18.5 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Total: 119.9