jack chrismas

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
4.95 1   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Tool Kit - Deluxe
Retired TOL-10874
129.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Basic 20x4 Character LCD - Black on Green 5V
Retired LCD-00256
17.95 1   
Cannot be ordered at this time.
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
2.1 1   
Arcade Joystick - Short Handle
In stock COM-09182
18.5 1   
Concave Button - Blue
In stock COM-09337
2.75 1   
Concave Button - Red
Out of stock COM-09336
2.75 1   
Concave Button - Black
In stock COM-09339
2.75 1   
Arduino Leonardo with Headers
Retired DEV-11286
27.95 1   
Cannot be ordered at this time.
Trackball - PS/2
Retired COM-10758
14.95 1   
Cannot be ordered at this time.
Ceramic Resonator 20MHz
Retired COM-00092
0.2
You save:
0.75 (79%)
1   
Cannot be ordered at this time.
Ceramic Resonator 16MHz
Retired COM-09420
0.95 1   
Cannot be ordered at this time.
BigTime Watch Kit
Retired KIT-11178
29.95 1   
Cannot be ordered at this time.
SparkFun Simon Says - Through-Hole Soldering Kit
In stock KIT-10547
28.95 1   
MPLAB PICkit 3
Retired PGM-09973
49.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
5.5 1   
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
PIC 8 Pin 20MHz 2K 4A/D - 12F683
Retired COM-00215
2.53 1   
Cannot be ordered at this time.
PIC 18 Pin 20MHz 2K - 16F628A
Retired COM-00216
3.18 1   
Cannot be ordered at this time.
PIC 28 Pin 20MHz 8K 8A/D - 16F876A
Retired COM-00225
7.91 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Blue (Sale)
Retired PRT-08801
2.95 1   
Cannot be ordered at this time.
PIC 40 Pin 20MHz 8K 8A/D - 16F877A
Retired COM-00226
8.95 1   
Cannot be ordered at this time.
AVR 20 Pin 20MHz 2K - ATtiny2313
Retired COM-00212
3.5 1   
Cannot be ordered at this time.
AVR 40 Pin 16MHz 32K 8A/D - ATMega32
Retired COM-00209
8.8 1   
Cannot be ordered at this time.
Foot Pedal Switch
Retired COM-11192
6.5 1   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
ProtoBoard - Wombat (PTH)
In stock PRT-08619
10.95 1   
555 Timer
Retired COM-09273
1.9 2   
Cannot be ordered at this time.
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
Retired COM-09519
1.45 1   
Cannot be ordered at this time.
Op-Amp (Through-Hole) - LM358
Retired COM-09456
0.95 1   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
LED - Infrared 850nm (25 pack)
Retired COM-09854
9.25 1   
Cannot be ordered at this time.
SparkFun Max Power IR LED Kit
Retired KIT-10732
2.95 1   
Cannot be ordered at this time.
Total: 519.97