Product | Subtotal | Qty | |
---|---|---|---|
DIP Sockets Solder Tail - 8-Pin
PRT-07937 |
1.1 | 2 | |
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
COM-09061 |
11.85 |
3
Cannot be ordered at this time. |
|
Crystal 16MHz
COM-00536 |
1.05 | 1 | |
Capacitor Ceramic 22pF
COM-08571 |
0.6 | 2 | |
DIP Sockets Solder Tail - 28-Pin 0.3"
PRT-07942 |
0.72
You save: 2.13 (75%) |
3
Cannot be ordered at this time. |
|
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
5.25 | 5 | |
9V to Barrel Jack Adapter
PRT-09518 |
3.5 | 1 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Capacitor Ceramic 0.1uF
COM-08375 |
0.3 | 1 | |
Alligator Test Leads - Multicolored 10 Pack
PRT-11037 |
2.95 |
1
Cannot be ordered at this time. |
|
Jumper Wires Premium 12" M/M Pack of 10
PRT-09387 |
9.9 | 2 | |
Screw Terminals 2.54mm Pitch (2-Pin)
PRT-10571 |
1.9 | 2 | |
JST Right-Angle Connector - Through-Hole 2-Pin
PRT-09749 |
2.1 | 2 | |
LED - RGB Piranha 5mm (10 pack)
COM-10390 |
9.95 |
1
Cannot be ordered at this time. |
|
WS2801 Breakout
BOB-10504 |
4.95 |
1
Cannot be ordered at this time. |
|
JST Jumper 2 Wire Assembly
PRT-09914 |
1.05 | 1 | |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
Jumper Wires Premium 12" M/F Pack of 10
PRT-09385 |
4.95 | 1 | |
Rocker Switch - Medium
COM-10727 |
1 |
2
Cannot be ordered at this time. |
|
Coin Cell Battery Holder - 20mm (PTH)
PRT-00783 |
1.6 | 1 | |
555 Timer
COM-09273 |
0.95 |
1
Cannot be ordered at this time. |
|
Total: 81.12 |