Possible School Items UHM

by Eraticus

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Flush Cutters
Retired TOL-10029
59 20   
Cannot be ordered at this time.
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
90 20   
Cannot be ordered at this time.
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
32 20   
Standoff - Metal (1", 4-40, 10 pack)
Retired PRT-10738
79 20   
Cannot be ordered at this time.
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
11.8 4   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
11.8 4   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
11 4   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
11.8 4   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
29.9 2   
Audio Jack 3.5mm
In stock PRT-08032
60.8
You save:
3.2 (5%)
40   
Audio Cable 3.5mm 6ft
Retired CAB-08566
39 20   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
26
You save:
1.5 (5%)
50   
Total: 462.1