Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Breadboard Power Supply 5V/3.3V
PRT-00114 |
11.95 | 1 | |
Heatsink TO-220
PRT-00121 |
1.05 | 1 | |
Voltage Regulator - Adjustable
COM-00527 |
2.1 | 1 | |
Resettable Fuse PTC
COM-08357 |
6 | 4 | |
Diode Rectifier - 1A, 50V (1N4001)
COM-08589 |
0.25 | 1 | |
Diode Small Signal - 1N4148
COM-08588 |
1.25 | 5 | |
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
1.5 | 3 | |
Capacitor Ceramic 0.1uF
COM-08375 |
0.9 | 3 | |
Electrolytic Decoupling Capacitors - 100uF/25V
COM-00096 |
1.35 | 3 | |
Jumper Wires Premium 6" M/F Pack of 10
PRT-09140 |
4.5 | 1 | |
LED - Super Bright Blue (25 pack)
COM-09662 |
2.13
You save: 6.37 (75%) |
1
Cannot be ordered at this time. |
|
Total: 32.98 |