×

SparkFun will be closed May 25, 2015 for Memorial Day. Orders placed after 2pm on Friday the 22nd will ship out on Tuesday. Thanks!

louverduino

by SXRguyinMA

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Super Capacitor - 10F/2.5V
In stock COM-00746
9.9 2   
ATmega328 with Arduino Duemilanove Bootloader
Retired DEV-09217
4.95 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
0.95 1   
Zener Diode - 5.1V 1W
Out of stock COM-10301
0.25 1   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
0.95 1   
Polarized Connectors - Header (3-Pin)
In stock PRT-08232
0.45 1   
Polarized Connectors - Housing (3-Pin)
In stock PRT-08096
0.45 1   
LED - Basic Red 3mm
In stock COM-00533
0.35 1   
DIP Sockets Solder Tail - 28-Pin 0.3"
In stock PRT-07942
0.95 1   
Total: 19.2