Robot House_jp

by Member #206545

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
10 4   
Cannot be ordered at this time.
Optoisolator - 1 Channel
Retired COM-00314
2 4   
Cannot be ordered at this time.
Audio Splitter 3.5mm - 6in
Retired CAB-08920
3.9 2   
Cannot be ordered at this time.
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Gray (22 AWG)
In stock PRT-08025
2.95 1   
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Solder Lead Free - 15-gram Tube
In stock TOL-09163
7.9 2   
Total: 33.65