vt_order_0927

by Member #365179

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
49.9 2   
Cannot be ordered at this time.
Breakout Board for XBee Module
In stock BOB-08276
21 6   
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
79.8 4   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
10.5 6   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
33 2   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
3.2 2   
Ultrasonic Range Finder - XL-MaxSonar-EZ4
Retired SEN-09495
49.95 1   
Cannot be ordered at this time.
XBee Explorer Regulated
Retired WRL-09132
13.9 2   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
8.4 4   
2mm 10pin XBee Socket
In stock PRT-08272
9.2 8   
MP3 Codec IC - VS1011E-S
Retired COM-08125
19.95 1   
Cannot be ordered at this time.
SparkFun SOIC to DIP Adapter - 28-Pin
In stock BOB-00496
4.5 1   
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
9
You save:
8.7 (49%)
6   
Cannot be ordered at this time.
Total: 344.8