ACARS

by press5

Favorited Favorite 0

the Automobile Computer Access and Retrieval System (with apologies to Matt Jeffries and Michael Okuda)

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
CAN-BUS Shield
Retired DEV-10039
39.95 1   
Cannot be ordered at this time.
OBD-II to DB9 Cable
In stock CAB-10087
10.95 1   
Molex Jumper 3 Wire Assembly
Retired PRT-09919
1.5 1   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
29.95 1   
Cannot be ordered at this time.
JST Jumper 3 Wire Assembly
In stock PRT-09915
1.6 1   
FTDI Cable 5V
In stock DEV-09718
19.5 1   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
1.5 2   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
1.5 2   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Total: 108.2