november_01

by nasea

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Screw Terminals 5mm Pitch (3-Pin)
In stock PRT-08433
6.65 7   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
2.85 3   
ProtoBoard - Wombat (PTH)
In stock PRT-08619
29.85 3   
ProtoBoard - Round 4"
Retired PRT-08813
23.8 4   
Cannot be ordered at this time.
4 Pin Molex Connector - Right Angle
Retired TOL-11297
3.8 4   
Cannot be ordered at this time.
ATX Power Supply Connector - Straight
In stock PRT-09497
3 2   
4 Pin Molex Connector - Pigtail
Retired TOL-11298
2.85 3   
Cannot be ordered at this time.
ATX Connector Breakout Board
Retired BOB-09558
9.9 2   
Cannot be ordered at this time.
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
1.75 5   
Pushbutton Power Switch SV
Retired ROB-08904
6.95 1   
Cannot be ordered at this time.
Rocker Switch - SPST (right-angle)
In stock COM-08837
3.8 4   
Pushbutton Power Switch LV
Retired ROB-08903
5.95 1   
Cannot be ordered at this time.
Rocker Switch - Round w/ Blue LED
In stock COM-11155
4.5 3   
USB to UART Bridge - FT232RL
Retired COM-00650
18 4   
Cannot be ordered at this time.
Total: 123.65


Start a project on
Hackster.io
with this stuff