HSIAB Parts

by NathanTestEdu

Favorited Favorite 0

Parts for Hacker Space in a Box trip to LA

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RedBoard - Programmed with Arduino
Retired DEV-11575
1247.5 50   
Cannot be ordered at this time.
Breadboard - Mini Modular (Black)
Retired PRT-11662
197.5 50   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
26.85 3   
RGB LED Strip - 60 LED/m - 5m
Retired COM-10260
599.5 10   
Cannot be ordered at this time.
littleBits Starter Kit v0.3
Retired KIT-11532
179.9 2   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
75
You save:
7.5 (9%)
150   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
49.5 3   
LinkSprite JPEG Color Camera TTL Interface - Infrared
Retired SEN-11610
149.85 3   
Cannot be ordered at this time.
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
32.85 3   
Cannot be ordered at this time.
Total: 2558.45