vt_order_1004

by Member #365179

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Infrared 850nm (25 pack)
Retired COM-09854
9.25 1   
Cannot be ordered at this time.
LED - Infrared 950nm (25 pack)
Retired COM-10557
9.25 1   
Cannot be ordered at this time.
Serial Connector - Ribbon Cable (Male, 9-pin)
Retired PRT-11156
3.9 2   
Cannot be ordered at this time.
Ultrasonic Range Finder - HRLV-MaxSonar-EZ4
Retired SEN-11309
77.32
You save:
8.58 (10%)
2   
Cannot be ordered at this time.
Infrared Emitters and Detectors
Retired SEN-00241
19.5 10   
Cannot be ordered at this time.
SparkFun IR Receiver Breakout - TSOP85
Retired SEN-08554
9.95 1   
Cannot be ordered at this time.
Total: 129.17