Minimum Getting Started

by Arron Chapman

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Tool Kit - Beginner
Retired TOL-11101
21.95 1   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Third Hand
23 available TOL-09317
10.95 1   
Breadboard - Classic
31 available PRT-00112
10.95 1   
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
26.95 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
Netduino Plus 2
Retired DEV-11608
59.95 1   
Cannot be ordered at this time.
Total: 187.45