Smart Parking

by Member #62364

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
XBee Explorer Regulated
Retired WRL-09132
34.75 5   
Cannot be ordered at this time.
XBee Pro 60mW U.FL Connection - Series 1 (802.15.4)
Retired WRL-08710
75.9 2   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
99.8 4   
Cannot be ordered at this time.
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
9.9 2   
2.4GHz Duck Antenna RP-SMA
In stock WRL-00145
17.9 2   
Total: 263.2