Matt's Wish List

by QuantumPhysGuy

Favorited Favorite 0

Random equipment to experiment with.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Color Light Sensor - Avago ADJD-S311-CR999
Retired SEN-10656
4.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Laser Module - Red with TTL Control
Retired COM-08654
11.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1500mAh 11.1v
Retired PRT-10470
12.95 1   
Cannot be ordered at this time.
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
Monocle Magnifier - Illuminated
34 available TOL-09316
10.95 1   
H-Bridge Motor Driver 1A
In stock COM-00315
10 4   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Raspberry Pi Camera Module
Retired DEV-11868
34.95 1   
Cannot be ordered at this time.
Text-to-Speech Module - Emic 2
Retired DEV-11711
59.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Multi-Chassis - Rescue Platform
Retired ROB-12092
139.95 1   
Cannot be ordered at this time.
Multi-Chassis - 4WD Kit (ATV)
Retired ROB-12090
31.47
You save:
13.48 (30%)
1   
Cannot be ordered at this time.
Multi-Chassis - Tank Version
Retired ROB-12091
44.95 1   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
Thumb Joystick
In stock COM-09032
13.5 3   
LIDAR Lite
Retired SEN-13167
89.95 1   
Cannot be ordered at this time.
SparkFun RJ45 MagJack Breakout
In stock BOB-13021
6.95 1   
Total: 604.77