Shawn's Radio Box Awesomeness

by Mr Electrical

Favorited Favorite 0

The fan can be taken out if you have one. There are a series of buttons (I personally like the arcade style ones because they are large and don’t wear out) on this site. I’d recommend picking at least four so that you can do things like adjust fan speeds, select options, heat settings, alarm settings, ect. The LCD screen will serve as your navigation screen to select options and integrate with the microcontroller (Arduino). You will also need 20 gauge solid wire, solder, and heat shrink.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
H-Bridge Motor Driver 1A
In stock COM-00315
2.35 1   
Schottky Diode
In stock COM-10926
3 20   
USB Cable A to B - 6 Foot
In stock CAB-00512
3.95 1   
Speaker - 0.5W (8 ohm)
16 available COM-09151
1.95 1   
DC Brushless Fan-- 50x50x10mm
Retired COM-09648
4.95 1   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - Red on Black 5V
17 available LCD-09394
24.95 1   
Resistor 10k Ohm 1/6th Watt PTH
In stock COM-08374
5 20   
Thermistor 10K
In stock SEN-00250
3.75 5   
Arduino Uno - R3
In stock DEV-11021
24.95 1   
Total: 74.85


Start a project on
Hackster.io
with this stuff