Wish list

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Resistor Chart Sticker
In stock SWG-10108
1.8 1   
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
3.8 4   
Resistor Network - 10K Ohm (6-pin bussed)
Retired COM-10856
2 4   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Breadboard - Classic
33 available PRT-00112
10.95 1   
GPS 3V Magnetic Mount Antenna SMA - 5m
Retired GPS-00464
12.95 1   
Cannot be ordered at this time.
SparkFun Venus GPS with SMA Connector
Retired GPS-11058
49.95 1   
Cannot be ordered at this time.
microSD Shield Retail
Retired RTL-09899
16.95 1   
Cannot be ordered at this time.
i-Racer
Retired ROB-11162
29.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
LCD Button Shield
Retired DEV-11851
12.95 1   
Cannot be ordered at this time.
LED Matrix Kit
Retired DEV-11861
9.95 1   
Cannot be ordered at this time.
SparkFun OpenSegment Shield - Yellow (20mm)
Retired DEV-11848
19.95 1   
Cannot be ordered at this time.
FLiR Dev Kit
Retired KIT-13233
229.95
You save:
30 (12%)
1   
Cannot be ordered at this time.
Arduino Display Module - 3.2" Touchscreen LCD
Retired LCD-11741
84.95 1   
Cannot be ordered at this time.
Total: 504