first equipment

by Member #368993

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Pushbutton Switch
In stock COM-00097
2.25 5   
Beginning Embedded Electronics - Power Supply Kit
Retired KIT-08373
30.3 1   
Cannot be ordered at this time.
Breadboard - Classic
33 available PRT-00112
21.9 2   
Servo - Retail
Retired RTL-10770
13.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Basic 16x2 Character LCD - RGB Backlight 5V
24 available LCD-10862
18.5 1   
Makey Makey - Deluxe Kit (Old Firmware)
Retired WIG-11322
39.95 1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 7 left! PRT-11026
4.9 2   
9V Battery Holder
In stock PRT-10512
3.5 1   
RFID Starter Kit - Retail
Retired RTL-09875
39.95 1   
Cannot be ordered at this time.
RFID Reader Breakout
Retired SEN-08423
1.9 2   
Cannot be ordered at this time.
Third Hand
27 available TOL-09317
10.95 1   
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
Voltage Regulator - 3.3V
In stock COM-00526
4.2 2   
Voltage Regulator - Adjustable
Out of stock COM-00527
4.2 2   
Arduino Ethernet Shield with PoE Module
Retired DEV-11230
59.95 1   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
SparkFun USB to Serial Breakout - FT232RL
Retired BOB-00718
14.95 1   
Cannot be ordered at this time.
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Header Kit Retail
Retired RTL-11239
19.9 2   
Cannot be ordered at this time.
LED Starter Kit
Retired RTL-09878
11.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
7-Segment Display - 4-Digit (White)
Out of stock COM-10931
4.9 2   
10-Segment LED Kit - Retail
Retired RTL-10771
14.95 1   
Cannot be ordered at this time.
Tool Kit - Deluxe
Retired TOL-10874
129.95 1   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
19.5 1   
Starter Kit for Arduino - Flex
Retired DEV-11226
44.95 1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
SparkFun Inventor's Kit for Arduino
Retired KIT-11227
84.95 1   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode
In stock COM-00105
6.75 3   
Reed Switch
In stock COM-08642
4.2 2   
Magnet Square - 0.25"
In stock COM-08643
1.6 1   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
35.5 1   
Cannot be ordered at this time.
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
SparkFun 6 Degrees of Freedom IMU Digital Combo Board - ITG3200/ADXL345
Retired SEN-10121
39.95 1   
Cannot be ordered at this time.
Lithium Polymer USB Charger and Battery - Retail
Retired RTL-09876
24.95 1   
Cannot be ordered at this time.
Barrel Jack Adapter - USB to 5.5mm
In stock TOL-08639
3.5 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Seeeduino FILM
Retired DEV-10181
34.95 1   
Cannot be ordered at this time.
HackHD - 1080p Camera Module
Retired SEN-11418
159.95 1   
Cannot be ordered at this time.
Total: 1058.5