xmas 2012

by Dan P.

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Inventor's Kit for Arduino - Carrying Case
Retired COM-11410
2.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
10 Segment LED Bar Graph - Blue
33 available COM-09937
22.5 10   
5-way Tactile Switch
In stock COM-10063
2.1 1   
Button Pad 4x4 - Breakout PCB
In stock COM-08033
21.9 2   
Concave Button - Red
Out of stock COM-09336
2.75 1   
Foot Pedal Switch
Retired COM-11192
6.5 1   
Cannot be ordered at this time.
Black Knob - 15x19mm
In stock COM-09998
1.05 1   
Red Knob - 15x19mm
Retired COM-09997
0.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Rotary Encoder
In stock COM-09117
4.5 1   
Slide Pot - Motorized (10k Linear Taper)
Retired COM-10976
24.95 1   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Basic 16x2 Character LCD - RGB Backlight 5V
23 available LCD-10862
18.5 1   
Basic 8x2 Character LCD - Black on Green 5V
Retired LCD-11122
9.95 1   
Cannot be ordered at this time.
MPLAB PICkit 3
Retired PGM-09973
49.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Copper Tape - 2" (50ft)
Out of stock PRT-11081
18.5 1   
EasyDriver Stepper Motor Driver
Retired ROB-10267
44.85 3   
Cannot be ordered at this time.
Universal Mounting Hub - 5mm Aluminum
In stock ROB-10006
8.5 1   
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Power Supply - 12V/5V (2A)
Retired TOL-11296
9.95 1   
Cannot be ordered at this time.
Total: 312.7