Wireless Mail Detector

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
7.9 2   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
2.1 2   
Capacitor Ceramic 22pF
In stock COM-08571
1.2 4   
Super Bright LED - Blue 10mm
In stock COM-08860
3.95 1   
LED Holder - 10mm (Chrome Finish)
Retired COM-11148
0.55 1   
Cannot be ordered at this time.
RF Link Transmitter - 434MHz
31 available WRL-10534
5.5 1   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
ProtoBoard - Round 2"
Retired PRT-08810
5.9 2   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.48
You save:
1.42 (75%)
2   
Cannot be ordered at this time.
Total: 34.08