Justin's porn machine

Favorited Favorite 0

Most of theses parts are available for cheap on ebay. Search around for the best price. Some stuff is worth getting from Sparkfun, too. Like the logic level converter, breadboard and wires.

Other parts: http://www.adafruit.com/products/269

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
24.95 1   
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
7.95 1   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - Red on Black 5V
In stock LCD-09394
24.95 1   
Mini Pushbutton Switch
In stock COM-00097
1.75 5   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
1.95 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
4.95 1   
Total: 66.5