Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
Speaker - 0.5W (8 Ohm)
In stock COM-09151 |
9.8 |
4
added to your cart |
|
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255 |
74 |
4
added to your cart |
|
LED Matrix - Dual Color - Small
Retired COM-00681 |
19.8 |
4
Cannot be ordered at this time. |
|
Total: 103.6 |