UMD_CMSC838f_A3

by jonfroehlich

Favorited Favorite 0

UMD CMSC838f Assignment3 Items

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Wi-Fi Shield
Retired DEV-11287
254.85 3   
Cannot be ordered at this time.
Muscle Wire Actuator - NM706-Super NanoMuscle
Retired ROB-08782
17.9 2   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
22.5 10   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
50.85 3   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
37.48
You save:
37.47 (50%)
1   
Cannot be ordered at this time.
Flash Memory - microSD 1GB
Retired COM-08163
6.95 1   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
4.8 3   
Force Sensitive Resistor 0.5"
In stock SEN-09375
75 10   
RFID Reader ID-12 (125 kHz)
Retired SEN-08419
49.9 2   
Cannot be ordered at this time.
RFID Reader Breakout
Retired SEN-08423
3.8 4   
Cannot be ordered at this time.
RFID Button - 16mm (125kHz)
In stock SEN-09417
18 4   
LilyPad Arduino Simple Board
Retired DEV-10274
47 2   
Cannot be ordered at this time.
LilyPad Light Sensor
Retired DEV-08464
7.9 2   
Cannot be ordered at this time.
LilyPad Tri-Color LED
Retired DEV-08467
7 2   
Cannot be ordered at this time.
LilyPad Button Board
In stock DEV-08776
4.2 2   
LilyPad Temperature Sensor
In stock DEV-08777
11 2   
LilyPad XBee
Retired DEV-08937
29.9 2   
Cannot be ordered at this time.
LilyPad Accelerometer - ADXL335
In stock DEV-09267
17.95 1   
LilyPad LED Red (5pcs)
Retired DEV-10044
3.95 1   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
3.95 1   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
3.95 1   
Cannot be ordered at this time.
LilyPad LED Yellow (5pcs)
Retired DEV-10047
3.95 1   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - 20mm
Retired DEV-10730
11.85 3   
Cannot be ordered at this time.
LilyPad Power Supply
Retired DEV-11259
14.95 1   
Cannot be ordered at this time.
LilyPad LiPower
Retired DEV-11260
14.95 1   
Cannot be ordered at this time.
Bluetooth Mate Silver
Retired WRL-10393
79.9 2   
Cannot be ordered at this time.
StarBoard Flexible LED Strip - Red (5 pack)
Retired PRT-10638
19.95 1   
Cannot be ordered at this time.
StarBoard Flexible LED Strip - White (5 pack)
Retired PRT-10637
19.95 1   
Cannot be ordered at this time.
LilyTiny
Out of stock DEV-10899
5.95 1   
LilyTwinkle
In stock DEV-11364
5.95 1   
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
4.5 1   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
9.9 2   
Cannot be ordered at this time.
7-Segment Serial Display - Blue
Retired COM-09765
19.9 2   
Cannot be ordered at this time.
LilyPad Arduino 328 Main Board
Retired DEV-09266
39.9 2   
Cannot be ordered at this time.
LilyPad LED Micro - Red (5pcs)
Retired DEV-10754
11.25 3   
Cannot be ordered at this time.
Sugru - 8 Pack (Mixed Colors)
Retired TOL-11228
35.9 2   
Cannot be ordered at this time.
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
49.75 5   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
1.05 1   
LED Matrix - Dual Color - Small
Retired COM-00681
4.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 22pF
In stock COM-08571
0.3 1   
Rotary Encoder
In stock COM-09117
4.5 1   
Total: 1051.03