by absk007
Product | Subtotal | Qty | |
---|---|---|---|
Programmable Oscillator - 16kHz to 133MHz
COM-09089 |
2.95 |
1
Cannot be ordered at this time. |
|
ePIR
SEN-09587 |
11.95 |
1
Cannot be ordered at this time. |
|
Shift Register 8-Bit - 74HC595
COM-00733 |
1.5 |
1
Cannot be ordered at this time. |
|
Temperature Sensor - TMP36
SEN-10988 |
1.6 | 1 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
LED - RGB Clear Common Cathode
COM-00105 |
4.5 | 2 | |
Mini Photocell
SEN-09088 |
1.6 | 1 | |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 | |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 | |
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
COM-09519 |
1.45 |
1
Cannot be ordered at this time. |
|
SparkFun Cellular Shield - SM5100B
CEL-09607 |
99.95 |
1
Cannot be ordered at this time. |
|
Step Up/Down Inverting Switching Regulator
COM-00317 |
1.95 |
1
Cannot be ordered at this time. |
|
Voltage Regulator - Adjustable
COM-00527 |
2.1 | 1 | |
Breakout Board for AD5330 Parallel 8-Bit DAC
BOB-09719 |
9.95 |
1
Cannot be ordered at this time. |
|
Breakout Board for MCP4725 I2C DAC
BOB-08736 |
9.9 |
2
Cannot be ordered at this time. |
|
Total: 155 |