Christmas

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
Jumper Wire - JST Black Red
In stock PRT-08670
1.05 1   
JST Right Angle Connector - White
Retired PRT-08612
0.95 1   
Cannot be ordered at this time.
Momentary Reset Switch SMD
Retired COM-08229
0.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
USB micro USB SMD Connector
Retired PRT-08533
1.5 1   
Cannot be ordered at this time.
JST SH Vertical 6-Pin Connector - SMD
In stock GPS-00579
2.1 1   
JST SH Jumper 6 Wire - 1.75"
Retired GPS-00574
4.95 1   
Cannot be ordered at this time.
JST SH Jumper 6 Wire - 1 Foot (EM-401 and EM-406)
In stock GPS-09123
1.48
You save:
1.47 (50%)
1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Total: 54.88