Stuff

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
Lightboards - Sapphire (5 pack)
Retired KIT-10839
14.95 1   
Cannot be ordered at this time.
LilyPad Accelerometer - ADXL335
In stock DEV-09267
17.95 1   
LilyPad Arduino 328 Main Board
Retired DEV-09266
19.95 1   
Cannot be ordered at this time.
LilyPad Button Board
In stock DEV-08776
2.1 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
4.95 1   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
3.95 1   
Cannot be ordered at this time.
LilyPad Light Sensor
Retired DEV-08464
3.95 1   
Cannot be ordered at this time.
LilyTiny
Out of stock DEV-10899
5.95 1   
LilyTwinkle
In stock DEV-11364
5.95 1   
ProtoSnap - LilyPad E-Sewing Kit
Retired DEV-11032
24.95 1   
Cannot be ordered at this time.
LED - Violet 5mm (25 pack)
Retired COM-09851
7.95 1   
Cannot be ordered at this time.
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
0.55 1   
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
EL Wire - Purple 3m
Retired COM-10196
9.95 1   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
Red Chicken Head Knob - 14x20mm
Retired COM-09999
1.9 2   
Cannot be ordered at this time.
Magnet Square - 0.125"
In stock COM-08644
6.3 6   
Key Switch - Medium
Retired COM-11473
1.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Blue)
Retired COM-11313
2.95 1   
Cannot be ordered at this time.
Red Knob - 15x19mm
Retired COM-09997
0.95 1   
Cannot be ordered at this time.
Photoluminescent Panel - 3x5"
Retired COM-11552
1.95 1   
Cannot be ordered at this time.
Pull Chain Switch
Retired COM-11136
1.5 1   
Cannot be ordered at this time.
USB Cable Extension - 10 Foot
Retired CAB-00518
4.95 1   
Cannot be ordered at this time.
Magnet Square - 0.25"
In stock COM-08643
1.6 1   
Magnet Ring - 3/16"
In stock COM-08914
1.05 1   
ProtoBoard - Round 1"
Retired PRT-08809
2.95 1   
Cannot be ordered at this time.
SparkFun Wake on Shake
Retired SEN-11447
22.95 1   
Cannot be ordered at this time.
LED Light Bar - Blue
Retired COM-00678
2.95 1   
Cannot be ordered at this time.
Total: 319.9