Product | Subtotal | Qty | |
---|---|---|---|
Shift Register 8-Bit - 74HC595
COM-00733 |
3 |
2
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit Guidebook
BOK-11581 |
2.95 |
1
Cannot be ordered at this time. |
|
Hobby Motor
ROB-10171 |
1.9 |
2
Cannot be ordered at this time. |
|
Temperature Sensor - TMP36
SEN-10988 |
3.2 | 2 | |
Flex Sensor 2.2"
SEN-10264 |
11.95 | 1 | |
SoftPot Membrane Potentiometer - 50mm
SEN-08680 |
8.5 | 1 | |
Mini Photocell
SEN-09088 |
3.2 | 2 | |
Trimpot 10K Ohm with Knob
COM-09806 |
2.1 | 2 | |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
4.2 | 2 | |
Total: 41 |