Tools & Supplies

by aalegado

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Frequency Generator Kit - FG085
Retired KIT-11394
54.83
You save:
9.67 (15%)
1   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
Only 6 left! TOL-10602
4.5 1   
Tweezers - Straight (ESD Safe)
32 available TOL-10603
4.5 1   
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
Theragrip Thermal Tape
Retired PRT-09771
3.95 1   
Cannot be ordered at this time.
Digilent Analog Discovery 2
Only 2 left! TOL-13929
426.95 1   
Mooshimeter
Retired TOL-13843
134.95 1   
Cannot be ordered at this time.
Total: 779.88