sous vide

by FlippinBits

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
N-Channel MOSFET 60V 30A
In stock COM-10213
4.75 5   
Voltage Regulator - 5V
In stock COM-00107
4.75 5   
PowerSwitch Tail II
In stock COM-10747
28.95 1   
Female Headers
In stock PRT-00115
6 4   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
0.95 1   
ProtoBoard - Wombat (PTH)
In stock PRT-08619
9.95 1   
SparkFun Projects Case - Clear
Retired WIG-08632
5.98
You save:
5.97 (50%)
1   
Cannot be ordered at this time.
Thermocouple Type-K - Glass Braid Insulated (Bare Wire)
Out of stock SEN-00251
13.95 1   
Break Away Headers - Straight
In stock PRT-00116
6 4   
SparkFun SOIC to DIP Adapter - 8-Pin
Retired BOB-00494
2.95 1   
Cannot be ordered at this time.
Thermocouple Amplifier Digital MAX6675
Retired COM-00307
11.95 1   
Cannot be ordered at this time.
Total: 96.18


Start a project on
Hackster.io
with this stuff