kevin

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - 5mm Cycling RGB (slow)
In stock COM-11450
1.9 2   
LED - 5mm Cycling RGB (fast)
In stock COM-11451
1.9 2   
LED - 3mm Cycling RGB (fast)
In stock COM-11449
1.1 2   
PICAXE Serial Programming Cable
Retired PGM-08313
5.95 1   
Cannot be ordered at this time.
LED - 10mm Cycling RGB (slow)
Out of stock COM-11452
1.05 1   
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
10.5 3   
PICAXE 14M2 Microcontroller (14 pin)
Retired COM-10802
11.85 3   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 14-Pin 0.3"
In stock PRT-07939
2.5 5   
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
2.75 5   
Speaker - 2.5" Extended Range (15W, 8 ohm)
Retired COM-12050
5.95 1   
Cannot be ordered at this time.
Total: 45.45