These are components specifically intended for my melty brain project.
Product | Subtotal | Qty | |
---|---|---|---|
Battery Holder - 9V Drawer (Panel Mount)
PRT-11368 |
4.95 |
1
Cannot be ordered at this time. |
|
Motor Driver 15A IRF7862PBF
ROB-09107 |
39.95 |
1
Cannot be ordered at this time. |
|
Theragrip Thermal Tape
PRT-09771 |
3.95 |
1
Cannot be ordered at this time. |
|
Small Heatsink
PRT-11510 |
9.95 | 1 | |
SparkFun IR Receiver Breakout - TSOP85
SEN-08554 |
9.95 |
1
Cannot be ordered at this time. |
|
IR Receiver Diode - TSOP38238
SEN-10266 |
2.1 | 1 | |
LED - Infrared 950nm (25 pack)
COM-10557 |
9.25 |
1
Cannot be ordered at this time. |
|
Diode Small Signal - 1N4148
COM-08588 |
0.25 | 1 | |
Shift Register 8-Bit - 74HC595
COM-00733 |
1.5 |
1
Cannot be ordered at this time. |
|
Diffused LED - Yellow 10mm
COM-10634 |
0.6 | 1 | |
Voltage Regulator - Adjustable LM1117 SMD
COM-00595 |
1.6 | 1 | |
Diffused LED - Blue 10mm
COM-10635 |
0.6 | 1 | |
Total: 84.65 |