General

by hyperspaceotter

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hemostats - Straight
Retired TOL-00071
2.95 1   
Cannot be ordered at this time.
Thumb Slide Joystick
In stock COM-09426
3.95 1   
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
Tactile Button Assortment
In stock COM-10302
26 4   
LED Tactile Button - Green
In stock COM-10440
2.25 1   
LED Tactile Button - Orange
Retired COM-10441
2.1 1   
Cannot be ordered at this time.
LED Tactile Button - Red
In stock COM-10442
2.25 1   
Polymorph - 1000g
Retired TOL-10951
33.2
You save:
1.75 (5%)
1   
Cannot be ordered at this time.
Smart SMD Tester
In stock TOL-10829
29.95 1   
Breadboard - Mini Modular (White)
Retired PRT-11658
3.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (Red)
Retired PRT-11659
3.95 1   
Cannot be ordered at this time.
LCD Monitor - 7" HDMI
Retired LCD-11612
139.95 1   
Cannot be ordered at this time.
XMEGA Xprotolab
Retired DEV-11643
54.95 1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Clear
Retired PRT-11623
7.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
SparkFun Hydra Power Cable - 6ft
In stock CAB-11579
2.5
You save:
3 (55%)
1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Power Supply - 12V/5V (2A)
Retired TOL-11296
9.95 1   
Cannot be ordered at this time.
Power Cable - 7A IEC C13
Retired TOL-11299
1.5 1   
Cannot be ordered at this time.
4 Pin Molex Connector - Pigtail
Retired TOL-11298
0.95 1   
Cannot be ordered at this time.
DC Barrel Jack Plug - Male
In stock PRT-11476
1.05 1   
DC Barrel Jack - Panel Mount
Retired PRT-10785
3.95 1   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
19.5 1   
Bluetooth Mate Silver
Retired WRL-10393
39.95 1   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Bluetooth USB Module Mini
Retired WRL-09434
2.74
You save:
8.21 (75%)
1   
Cannot be ordered at this time.
Simon - Surface Mount Stenciling Kit
Retired KIT-10861
54.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
SparkFun Third Hand Kit
31 available TOL-11784
75 2   
Pogo Pin w/ Pointed Tip
In stock PRT-09174
6.3 6   
BeagleBone Black - Rev C
In stock DEV-12857
73.5 1   
BeagleBone Black Enclosure - Clear Plastic
Retired PRT-12842
5.17
You save:
2.78 (35%)
1   
Cannot be ordered at this time.
Total: 792.46